Switches & Sockets

AMD43053-AG Push button 2W 3G

Out of stock
    Product Id
    2CLA630400N1601
    Rated voltage: 250Vac Rated current: 10AX

    More about AMD43053-AG Push button 2W 3G

    Technical Specification
    MRP (Indian Rupees)3500
    Degree of ProtectionIP20
    Product RangeMillenium
    Number Of Poles1
    Country of OriginSpain (ES) - Imported by ABB India Limited
    Function3g2w SP push 10AX, Triple
    ColorGold
    Mounting TypeFlush mounted (plaster)
    Package Gross Weight0.7 kilogram
    Package Height0.091 metre
    Package Length0.122 metre
    Package Width0.116 metre
    Rated Voltage (Ur)250 volt
    MaterialMetal
    Surface FinishingSurface protection: Galvanized, Surface finishing: Glossy
    Number Of Modules 3
    Invoice DescriptionAMD43053-AG Push button 2W 3G
    Extended Product TypeAMD43053-AG
    Total GST Percentage18.00
    HSN Number85365080
    No files available to download.
    Download
    Write Your Own Review
    You're reviewing:AMD43053-AG Push button 2W 3G
    Copyright © 2026 ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.