Switches & Sockets
AM50653-SB Fuse conn. unit w/flex out.
Out of stock
Product Id
2CLA630809N1501
Rated voltage: 230Vac
Rated current: 13A
Fuse size: Ø6.3x25mm
Fuse breaking capacity: 6kA 264V˜ 50Hz
Fuse according to BS1362
More about AM50653-SB Fuse conn. unit w/flex out.
| MRP (Indian Rupees) | 2967 |
|---|---|
| Degree of Protection | IP20 |
| Product Range | Millenium |
| Number Of Poles | 1 |
| Country of Origin | Spain (ES) - Imported by ABB India Limited |
| Function | Fuse connector unit 13A |
| Color | Black |
| Mounting Type | Snap mounting |
| Package Gross Weight | 0.181 kilogram |
| Package Height | 0.062 metre |
| Package Length | 0.102 metre |
| Package Width | 0.102 metre |
| Rated Voltage (Ur) | 250 volt |
| Material | Metal |
| Invoice Description | AM50653-SB Fuse conn. unit w/flex out. |
| Extended Product Type | AM50653-SB |
| Total GST Percentage | 18.00 |
| HSN Number | 85369010 |
Write Your Own Review


