Switches & Sockets
AMD5153-MG Triple rocker/KNX frame 1G
Out of stock
Product Id
2CLA637100N1701
Frame includes metal mounting plate.
Dimensions 86x86 mm
More about AMD5153-MG Triple rocker/KNX frame 1G
| MRP (Indian Rupees) | 2062 |
|---|---|
| Degree of Protection | IP20 |
| Product Range | Millenium |
| Country of Origin | Spain (ES) - Imported by ABB India Limited |
| Color | Gold |
| Package Gross Weight | 1.11 kilogram |
| Package Height | 0.098 metre |
| Package Length | 0.25 metre |
| Package Width | 0.124 metre |
| Material | Material quality: Stainless steel, Material: Metal |
| Number of Gangs | 3 |
| Surface Finishing | Surface protection: Decor, Surface finishing: Matt |
| Number Of Modules | Horizontal 3 ; Vertical 3 |
| Invoice Description | AMD5153-MG Triple rocker/KNX frame 1G |
| Extended Product Type | AMD5153-MG |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
Write Your Own Review


