Switches & Sockets
AM19588-ST Double switch 2W 4G
Out of stock
Product Id
2CLA640219N1101
Rated voltage: 250Vac
Rated current: 20AX
More about AM19588-ST Double switch 2W 4G
| MRP (Indian Rupees) | 7276 |
|---|---|
| Degree of Protection | IP20 |
| Product Range | Millenium |
| Country of Origin | Spain (ES) - Imported by ABB India Limited |
| Function | 4g2w SP switch 20AX, Double |
| Color | Stainless steel |
| Mounting Type | Flush mounted (plaster) |
| Package Gross Weight | 0.321 kilogram |
| Package Height | 0.06 metre |
| Package Length | 0.165 metre |
| Package Width | 0.1 metre |
| Rated Voltage (Ur) | 250 volt |
| Material | Metal |
| Wiring Configuration | Alternating-/alternating switch |
| Surface Finishing | Surface protection: Other, Surface finishing: Glossy |
| Number Of Modules | 4 |
| Invoice Description | AM19588-ST Double switch 2W 4G |
| Extended Product Type | AM19588-ST |
| Total GST Percentage | 18.00 |
| HSN Number | 85365080 |
Write Your Own Review


