Switches & Sockets
AM239147-SB BS Double socket outlet 13A, DP switched - SB
Out of stock
(Inclusive of 18.00% GST)
Product Id
2CLA643719N1501
Rated voltage: 250Vac
Rated current: 13A
Double pole
Dual earth with child safety shutter system
More about AM239147-SB BS Double socket outlet 13A, DP switched - SB
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Degree of Protection | IP20 |
Compatibility | Millenium |
Rated Voltage (Ur) | 230 volt |
Material | Stainless steel |
Number of Gangs | 2 |
Surface Finishing | Decor |
Package Width | 0.1 metre |
Package Length | 0.165 metre |
Package Height | 0.06 metre |
Invoice Description | AM239147-SB - BS Double socket outlet 13A, DP switched - SB |
Product Range | Millenium |
Package Gross Weight | 0.314 kilogram |
Mounting Type | Flush mounted (plaster) |
Function | BS 2-gang socket outlet 13A, DP sw. |
Extended Product Type | AM239147-SB |
Color | Black |
Total GST Percentage | 18.00 |
HSN Number | 85366990 |
Country of origin | Spain (ES) - Imported by ABB India Limited |
Write Your Own Review