Switches & Sockets
AM239147-MG BS DP sw. socket outlet 2G
Out of stock
Product Id
2CLA643719N1701
Rated voltage: 250Vac
Rated current: 13A
Double pole
Dual earth with child safety shutter system
More about AM239147-MG BS DP sw. socket outlet 2G
| MRP (Indian Rupees) | 4340 |
|---|---|
| Degree of Protection | IP20 |
| Product Range | Millenium |
| Country of Origin | Spain (ES) - Imported by ABB India Limited |
| Function | BS 2-gang socket outlet 13A, DP sw. |
| Color | Gold |
| Mounting Type | Flush mounted (plaster) |
| Package Gross Weight | 0.31 kilogram |
| Package Height | 0.06 metre |
| Package Length | 0.165 metre |
| Package Width | 0.1 metre |
| Rated Voltage (Ur) | 230 volt |
| Material | Material quality: Stainless steel, Material: Metal |
| Number of Gangs | 2 |
| Surface Finishing | Surface protection: Decor, Surface finishing: Matt |
| Invoice Description | AM239147-MG BS DP sw. socket outlet 2G |
| Extended Product Type | AM239147-MG |
| Total GST Percentage | 18.00 |
| HSN Number | 85366990 |
Write Your Own Review


