Switches & Sockets
AMD5244-SB Prem./double rocker frame 2G
Out of stock
Product Id
2CLA647200N1501
Frame includes metal mounting plate.
Dimensions 86x86 mm
More about AMD5244-SB Prem./double rocker frame 2G
| MRP (Indian Rupees) | 2756 |
|---|---|
| Degree of Protection | IP20 |
| Product Range | Millenium |
| Country of Origin | Spain (ES) - Imported by ABB India Limited |
| Color | Black |
| Package Gross Weight | 1.86 kilogram |
| Package Height | 0.102 metre |
| Package Length | 0.238 metre |
| Package Width | 0.174 metre |
| Material | Material quality: Stainless steel, Material: Metal |
| Number of Gangs | 4 |
| Surface Finishing | Surface protection: Decor, Surface finishing: Matt |
| Number Of Modules | Horizontal 4 ; Vertical 4 |
| Invoice Description | AMD5244-SB Prem./double rocker frame 2G |
| Extended Product Type | AMD5244-SB |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
Write Your Own Review


