Switches & Sockets
AMD5344-MG Prem./double rocker frame 3G
Out of stock
Product Id
2CLA667310N1701
Includes metal mounting frame
Dimensions 86x228 mm
More about AMD5344-MG Prem./double rocker frame 3G
| MRP (Indian Rupees) | 4129 |
|---|---|
| Degree of Protection | IP20 |
| Product Range | Millenium |
| Country of Origin | Spain (ES) - Imported by ABB India Limited |
| Color | Gold |
| Package Gross Weight | 0.176 kilogram |
| Package Height | 0.102 metre |
| Package Length | 0.272 metre |
| Package Width | 0.135 metre |
| Material | Material quality: Stainless steel, Material: Metal |
| Number of Gangs | 6 |
| Surface Finishing | Surface protection: Decor, Surface finishing: Matt |
| Number Of Modules | Horizontal 6 ; Vertical 6 |
| Invoice Description | AMD5344-MG Prem./double rocker frame 3G |
| Extended Product Type | AMD5344-MG |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
Write Your Own Review


