Switches & Sockets

AMD10222-AG Half rocker switch 1G 1W

₹1,180.00
    - +
    Product Id
    2CLA680100N1601
    Sold and delivered by MANI SALES
    Rated voltage: 250Vac Rated current: 10AX Half rocker size

    More about AMD10222-AG Half rocker switch 1G 1W

    Technical Specification
    MRP (Indian Rupees)1215
    Degree of ProtectionIP20
    Product RangeMillenium
    Country of OriginSpain (ES) - Imported by ABB India Limited
    Function1g1w SP switch 10AX, Half
    ColorGold
    Mounting TypeFlush mounted (plaster)
    Package Gross Weight0.28 kilogram
    Package Height0.06 metre
    Package Length0.165 metre
    Package Width0.1 metre
    Rated Voltage (Ur)250 volt
    MaterialMetal
    Wiring ConfigurationOff switch 1-pole
    Surface FinishingSurface protection: Other, Surface finishing: Glossy
    Number Of Modules1
    Invoice DescriptionAMD10222-AG Half rocker switch 1G 1W
    Extended Product TypeAMD10222-AG
    Total GST Percentage18.00
    HSN Number85365080
    All Offers
    SellerQtyPriceLanding Price
    MANI SALES
    100% of 100
    100% positive evaluations
    ₹1,180.00
    + <span class="price">₹130.00</span> shipping
      No files available to download.
      Download
      All Offers
      SellerQtyPriceLanding Price
      MANI SALES
      100% of 100
      100% positive evaluations
      ₹1,180.00
      + <span class="price">₹130.00</span> shipping
        Write Your Own Review
        You're reviewing:AMD10222-AG Half rocker switch 1G 1W
        Copyright © 2026 ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.