Switches & Sockets
AM40188-ST Shaver socket outlet
Out of stock
Product Id
2CLA680309N1101
Rated voltage: 20VA / 230Vac
Outputs: 115V and 230V
Dimensions: 150x90x54mm
Flush wall box not included (45mm depth minimum)
More about AM40188-ST Shaver socket outlet
| MRP (Indian Rupees) | 6885 |
|---|---|
| Current Rating | 20 ampere |
| Product Range | Millenium |
| Country of Origin | China (CN) - Imported by ABB India Limited |
| Function | Shaver socket outlet |
| Color | Stainless steel |
| Mounting Type | Flush mounted (plaster) |
| Package Gross Weight | 0.349 kilogram |
| Package Height | 0.202 metre |
| Package Length | 0.113 metre |
| Package Width | 0.102 metre |
| Material | Metal |
| Surface Finishing | Surface protection: Galvanized, Surface finishing: Glossy |
| Invoice Description | AM40188-ST Shaver socket outlet |
| Extended Product Type | AM40188-ST |
| Total GST Percentage | 18.00 |
| HSN Number | 85369099 |
| Instructions and Manuals | Click Here |
|---|
Write Your Own Review


