Switches & Sockets
AMD12922-MG Switch 1-gang Intermediate, SP 10AX, Half rocker size - MG
Out of stock
(Inclusive of 18.00% GST)
Product Id
2CLA681000N1701
Rated voltage: 250Vac
Rated current: 10AX
Half rocker size
More about AMD12922-MG Switch 1-gang Intermediate, SP 10AX, Half rocker size - MG
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Degree of Protection | IP20 |
Compatibility | Millenium |
Rated Voltage (Ur) | 250 volt |
Material | Metal |
Wiring Configuration | Intermediate switch |
Surface Finishing | Decor |
Number Of Modules | 1 |
Package Width | 0.1 metre |
Package Length | 0.165 metre |
Package Height | 0.06 metre |
Invoice Description | AMD12922-MG - Switch 1-gang Intermediate, SP 10AX, Half rocker size - MG |
Product Range | Millenium |
Package Gross Weight | 0.34 kilogram |
Mounting Type | Flush mounted (plaster) |
Function | 1g Intermediate SP switch 10AX, Half |
Extended Product Type | AMD12922-MG |
Color | Gold |
Total GST Percentage | 18.00 |
HSN Number | 85365080 |
Country of origin | Spain (ES) - Imported by ABB India Limited |
Write Your Own Review