Switches & Sockets
AMD5444-AG Prem./double rocker frame 4G
Out of stock
Product Id
2CLA687410N1601
Premium/double rocker frame 4 gang
More about AMD5444-AG Prem./double rocker frame 4G
| MRP (Indian Rupees) | Upon request |
|---|---|
| Degree of Protection | IP20 |
| Product Range | Millenium |
| Country of Origin | Spain (ES) - Imported by ABB India Limited |
| Color | Gold |
| Package Gross Weight | 0.034 kilogram |
| Package Height | 0.102 metre |
| Package Length | 0.362 metre |
| Package Width | 0.135 metre |
| Material | Material quality: Stainless steel, Material: Metal |
| Surface Finishing | Glossy |
| Number Of Modules | Horizontal 8 ; Vertical 8 |
| Invoice Description | AMD5444-AG Prem./double rocker frame 4G |
| Extended Product Type | AMD5444-AG |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
Write Your Own Review


