Switches & Sockets
AMD5444-MG Premium/double rocker frame 4G
Out of stock
(Inclusive of 18.00% GST)
Product Id
2CLA687410N1701
Millenium, AMD5444-MG ,Premium/double rocker frame 4 gang
More about AMD5444-MG Premium/double rocker frame 4G
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Degree of Protection | IP20 |
Compatibility | Millenium |
Material | Stainless steel |
Surface Finishing | Decor |
Number Of Modules | Horizontal 8 ; Vertical 8 |
Package Width | 0.135 metre |
Package Length | 0.362 metre |
Package Height | 0.102 metre |
Invoice Description | AMD5444-MG Prem./double rocker frame 4G |
Product Range | Millenium |
Package Gross Weight | 0.034 kilogram |
Extended Product Type | AMD5444-MG |
Color | Gold |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Country of origin | Spain (ES) - Imported by ABB India Limited |
Write Your Own Review