Switches & Sockets
9329 - 2" loudspeaker 2 W
Out of stock
Product Id
2CLA932900A1001
Compatible with sound modules and amplifier code: 9368, 9368.1, 9368.7 and 9335.1
With broadband characteristics
With screwless terminals
Rated output: 2 W (RMS)
Frequency response: 150 - 16.000 Hz
Impedance: 16 Ohm
Mounting depth: 34 mm
Without fixing claws
Cover plate code: 8529, 8629, N2229, 8429, 8229, 5529 & 9399.4
More about 9329 - 2" loudspeaker 2 W
| MRP (Indian Rupees) | 4464 |
|---|---|
| Degree of Protection | IP20 |
| Product Range | Zenit |
| Country of Origin | Spain (ES) - Imported by ABB India Limited |
| Mounting Type | Flush mounted (plaster) |
| Package Gross Weight | 0.185 kilogram |
| Package Height | 0.052 metre |
| Package Length | 0.073 metre |
| Package Width | 0.073 metre |
| Rated Voltage (Ur) | 12 volt |
| Invoice Description | 9329 - 2" loudspeaker 2 W |
| Extended Product Type | 9329 |
| Total GST Percentage | 18.00 |
| HSN Number | 85182100 |
| Product Catalog | Click Here |
|---|---|
| Instructions and Manuals | Click Here |
Write Your Own Review


