Switches & Sockets
9368 Radio/amplifier flush module
Out of stock
Product Id
2CLA936800A1002
230 V~ ; ±15 % ; 50 - 60 Hz.
FM radio tuner with RDS.
Alarm clock.
Amplifier: 2 + 2 W; <1% distortion (16 Ω).
Maximum consumption: 100 mA.
Loudspeaker min. impedance: 16 Ω (2 + 2 W audio).
Module 9368.3 optional to provide Bluetooth connection, USB outlet and analogue input and output with mini-Jack.
Gang ref. 8X68
More about 9368 Radio/amplifier flush module
| MRP (Indian Rupees) | Upon Request |
|---|---|
| Degree of Protection | IP20 |
| Capacity Rating | 23 watt |
| Product Range | Zenit |
| Country of Origin | Spain (ES) - Imported by ABB India Limited |
| Mounting Type | Flush mounted (plaster) |
| Package Gross Weight | 0.078 kilogram |
| Package Height | 0.064 metre |
| Package Length | 0.076 metre |
| Package Width | 0.076 metre |
| Rated Voltage (Ur) | 230 volt |
| Invoice Description | 9368 Radio/amplifier flush module |
| Extended Product Type | 9368 |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Product Catalog | Click Here |
|---|
Write Your Own Review


