Switches & Sockets
9368.2 - Remote control for multiroom sound module
Out of stock
Product Id
2CLA936820A1001
Rated voltage: 127-230 Vac ± 15%; 50-60 Hz
Max. consumption: 15 mA
Stand-by consuption: 0,5W
To control 9368.1 module (1 remote control for each module)
Wireless connection between moles 9368.1 and 9368.2 (ZigBee 2.4GHz IEEE 802.15.4)
Optional: auxilary module 9368.3 for I/O (1 mini-jack stereo input & 1 mini-jack stereo output) and USB connection functions. In case of using 9368.3 module, the connection between modules 9368.1 and 9368.2 must be wired (3 wires)
Cover plate code: 8568, N2268, 8468, 8268 & 5568
More about 9368.2 - Remote control for multiroom sound module
| MRP (Indian Rupees) | 63834 |
|---|---|
| Degree of Protection | IP20 |
| Capacity Rating | 4 watt |
| Product Range | Zenit |
| Country of Origin | Spain (ES) - Imported by ABB India Limited |
| Mounting Type | Flush mounted (plaster) |
| Package Gross Weight | 0.078 kilogram |
| Package Height | 0.064 metre |
| Package Length | 0.076 metre |
| Package Width | 0.076 metre |
| Rated Voltage (Ur) | 230 volt |
| Invoice Description | 9368.2 - Remote control for multiroom sound module |
| Extended Product Type | 9368.2 |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Product Catalog | Click Here |
|---|---|
| Instructions and Manuals | Click Here |
Write Your Own Review


