Switches & Sockets
9368.2 Control unit f/ceiling module
Out of stock
Product Id
2CLA936820A1002
230 - 127 V ; ±15 % ; 50 - 60 Hz.
Maximum consumption: 15 mA.
Required module for the control of the ceiling module 9368.1.
Connection between modules 9368.1 and 9368.2 realised wireless.
Module 9368.3 optional to provide Bluetooth connection, USB outlet and analogue input and output with mini-Jack (additional wiring necessary).
Gang ref. 8X68
More about 9368.2 Control unit f/ceiling module
| MRP (Indian Rupees) | Upon Request |
|---|---|
| Degree of Protection | IP20 |
| Capacity Rating | 4 watt |
| Product Range | Zenit |
| Country of Origin | Spain (ES) - Imported by ABB India Limited |
| Mounting Type | Flush mounted (plaster) |
| Package Gross Weight | 0.078 kilogram |
| Package Height | 0.064 metre |
| Package Length | 0.076 metre |
| Package Width | 0.076 metre |
| Rated Voltage (Ur) | 230 volt |
| Invoice Description | 9368.2 Control unit f/ceiling module |
| Extended Product Type | 9368.2 |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Product Catalog | Click Here |
|---|---|
| Instructions and Manuals | Click Here |
Write Your Own Review


