Switches & Sockets
9368.3 - Auxiliary module
Out of stock
Product Id
2CLA936830A1001
Power supply through 9368, 9368.2 or 9368.7 modules
Max. consumption: 200 mA
Stand-by consuption: 0,4W
Bluetooth receiver: Bluetooth® v2.1 2.4GHz IEEE 802.15.1
USB connector: for MP3 and WAV files. Max. consuption of the connected device: 100 mA @5Vdc
Input: 1x mini-jack stereo 3,5mm
Output: 1x mini-jack stereo 3,5mm
Cover plate code: 8568.3, N2268.3, 8468.3, 8268.3 & 5568.3
More about 9368.3 - Auxiliary module
| MRP (Indian Rupees) | 100101 |
|---|---|
| Degree of Protection | IP20 |
| Capacity Rating | 2 watt |
| Product Range | Zenit |
| Country of Origin | Spain (ES) - Imported by ABB India Limited |
| Mounting Type | Flush mounted (plaster) |
| Package Gross Weight | 0.078 kilogram |
| Package Height | 0.052 metre |
| Package Length | 0.073 metre |
| Package Width | 0.073 metre |
| Rated Voltage (Ur) | 9 volt |
| Invoice Description | 9368.3 - Auxiliary module |
| Extended Product Type | 9368.3 |
| Total GST Percentage | 18.00 |
| HSN Number | 85369010 |
| Product Catalog | Click Here |
|---|---|
| Instructions and Manuals | Click Here |
Write Your Own Review


