Switches & Sockets
9368.3 I/O+USB+BT module
Out of stock
Product Id
2CLA936830A1002
Supplied by modules 9369 or 9368.2.
Maximum consumption: 175 ~ 200 mA.
Earphone impedance: 16 ~ 600 Ω (25 + 25 mW).
Optional module for modules 9368 and 9368.2.
Gang ref. 8X68.3
More about 9368.3 I/O+USB+BT module
| MRP (Indian Rupees) | Upon Request |
|---|---|
| Degree of Protection | IP20 |
| Capacity Rating | 2 watt |
| Product Range | Zenit |
| Country of Origin | Spain (ES) - Imported by ABB India Limited |
| Mounting Type | Flush mounted (plaster) |
| Package Gross Weight | 0.078 kilogram |
| Package Height | 0.064 metre |
| Package Length | 0.076 metre |
| Package Width | 0.076 metre |
| Rated Voltage (Ur) | 9 volt |
| Invoice Description | 9368.3 I/O+USB+BT module |
| Extended Product Type | 9368.3 |
| Total GST Percentage | 18.00 |
| HSN Number | 85369010 |
| Product Catalog | Click Here |
|---|---|
| Instructions and Manuals | Click Here |
Write Your Own Review


