Switches & Sockets
9399 - Installation box for 5" loudspeaker
Out of stock
Product Id
2CLA939900A1001
For 9329.1 loudspeaker
For flush-mounted assembly
Drilling measurements: 174 mm.
Mounting depth: 84 mm
More about 9399 - Installation box for 5" loudspeaker
| MRP (Indian Rupees) | Upon Request |
|---|---|
| Degree of Protection | IP20 |
| Product Range | Zenit |
| Country of Origin | Spain (ES) - Imported by ABB India Limited |
| Color | Black |
| Mounting Type | Flush mounted (plaster) |
| Package Gross Weight | 1476 kilogram |
| Package Height | 0.073 metre |
| Package Length | 0.073 metre |
| Package Width | 0.062 metre |
| Material | Plastic |
| Number of Gangs | 1 |
| Surface Finishing | Untreated |
| Invoice Description | 9399 - Installation box for 5" loudspeaker |
| Extended Product Type | 9399 |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Product Catalog | Click Here |
|---|
Write Your Own Review


