Switches & Sockets
9515 Movement detector mini 360º
Out of stock
Product Id
2CLA951500A1002
230 V ; 50 Hz.
1000 W.
600 VA.
Detection angle: 360º.
Detection range: Ø 6 m. installed in 2,4 m height.
With detection indicator.
For false ceilings.
Possibility to connect up to 5 sensors for each channel.
More about 9515 Movement detector mini 360º
MRP (Indian Rupees) | Upon Request |
---|---|
Compatibility | Zenit |
Package Width | 0.126 metre |
Package Length | 0.14 metre |
Package Height | 0.071 metre |
Invoice Description | 9515 Movement detector mini 360º |
Product Range | Zenit |
Package Gross Weight | 0.346 kilogram |
Extended Product Type | 9515 |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Country of origin | Spain (ES) - Imported by ABB India Limited |
Write Your Own Review