Switches & Sockets
N9611.71 Ceiling movement detector
Out of stock
Product Id
2CLA961170N1102
230 V ; 50 Hz.
1200 W.
302 VA.
Detection angle: 360º.
Time setting 1: 5 seg. - 12 min.
Time setting 2: 10 seg. - 30 min.
Detection range: 6-8 m installed in 2,5 m height.
Provides a potential-free contact.
For ciling with flush mounting box. With two relays, one of them potential-free.
More about N9611.71 Ceiling movement detector
MRP (Indian Rupees) | Upon Request |
---|---|
Degree of Protection | IP20 |
Compatibility | Zenit |
Rated Voltage (Ur) | 240 volt |
Material | Plastic |
Surface Finishing | Surface protection: Untreated, Surface finishing: Matt |
Package Width | 0.098 metre |
Package Length | 0.127 metre |
Package Height | 0.102 metre |
Invoice Description | N9611.71 Ceiling movement detector |
Product Range | Zenit |
Package Gross Weight | 0.225 kilogram |
Mounting Type | Flush mounted (plaster) |
Input Voltage Type | AC |
Extended Product Type | N9611.71 |
Color | White |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Country of origin | China (CN) - Imported by ABB India Limited |
Write Your Own Review