Energy Distribution
BW340TPN Enclosed Switch Disconnector
Out of stock
Product Id
2CMA142408R1000
Encl. Switch Disconnector, 3-p. 415V AC23 25A, 11kW. Plastic enclosure. IP65. Grey Side-operated handle. Interlocked cover. The enclosure of the ABB´s side controlled enclosed switches is made of rigid polycarbonate. The enclosure is UV protected, and protected against low pressure water jets (IP65), and hence built for outdoor and indoor use. The enclosure is available in different colors, grey, yellow and white. The cable entries are threaded and have knock out holes for 2 parallell cables, both from top and bottom. Membrane grommets are included (IP54). The handle is padlockable and made for one padlock. The cover is interlocked. The switch is made for 5 wire system, and have a fixed neutral terminal and PE terminal. The terminals are easily accessible for easy installation.
More about BW340TPN Enclosed Switch Disconnector
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | OT |
| Number Of Poles | 3 |
| Country of Origin | Bulgaria (BG) - Imported by ABB India Limited |
| Package Gross Weight | 4.1 kilogram |
| Package Height | 170 millimetre |
| Package Length | 350 millimetre |
| Package Width | 275 millimetre |
| Product Class | Enclosed Switch-Disconnectors |
| Rated Impulse Withstand Voltage (Uimp) | 8 kilovolt |
| Rated Insulation Voltage (Ui) | acc. to IEC/EN 60664-1 690 volt |
| Standards | IEC 60947-1, -3 |
| Invoice Description | Switch Disconnector |
| Extended Product Type | BW340TPN |
| Total GST Percentage | 18.00 |
| HSN Number | 85363030 |
Write Your Own Review


