Energy Distribution
KSE363TPN Enclosed Switch Disconnector
Out of stock
Product Id
2CMA144580R1000
Encl. Switch Disconnector, 3-p. 415V AC23 45A, 22kW. Aluminium enclosure. IP65. Black Round handle. Interlocked cover. The dye casted aluminum alloy (silumin) enclosure is extremely rigid, and well suited for harsh environment. The surface is polyester coated and well protected from corrosion. Installation is made easy, thanks to the easy access to terminals, screwed cover and with the grommet type of glands included (IP54). The cover is interlocked, and handle padlockable with two padlocks. The handle can also be padlocked in On position, by removing two small plastic bits. N and PE terminals included.
More about KSE363TPN Enclosed Switch Disconnector
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | OT |
| Number Of Poles | 3 |
| Country of Origin | Bulgaria (BG) - Imported by ABB India Limited |
| Package Gross Weight | 1.75 kilogram |
| Package Height | 150 millimetre |
| Package Length | 240 millimetre |
| Package Width | 170 millimetre |
| Product Class | Enclosed Switch-Disconnectors |
| Rated Insulation Voltage (Ui) | acc. to IEC/EN 60664-1 750 volt |
| Rated Short-time Withstand Current (Icw) | for 1 s 1 kiloampere |
| Rated Operational Voltage | Main Circuit 750 volt |
| Standards | IEC 60947-1, -3 |
| Invoice Description | Switch Disconnector |
| Extended Product Type | KSE363TPN |
| Total GST Percentage | 18.00 |
| HSN Number | 85363030 |
Write Your Own Review


