Energy Distribution
DS-ARC1 C20 A30 Arc fault detection device integrated with RCBO
Out of stock
Product Id
2CSA255103R1204
DS-ARC1 is a 1P+N arc fault detection device (AFDD) with an integrated RCBO in three modules, for the protection against earth arc faults, parallel arc faults, series arc faults, overvolatge, short-circuit currents, overload, earth fault currents
More about DS-ARC1 C20 A30 Arc fault detection device integrated with RCBO
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | System Pro M |
| Country of Origin | Italy - Imported by ABB India Limited |
| Mounting Type | DIN-Rail |
| Package Gross Weight | 0.270 kilogram |
| Package Height | 95 millimetre |
| Package Length | 79 millimetre |
| Package Width | 56 millimetre |
| Rated Impulse Withstand Voltage (Uimp) | 4 kilovolt |
| Rated Insulation Voltage (Ui) | 500 volt |
| Rated Service Short-Circuit Breaking Capacity (Ics) | 6 kiloampere |
| Standards | IEC/EN 62606 |
| Rated Ultimate Short-Circuit Breaking Capacity (Icu) | 7.5 kiloampere |
| Number of Protected Poles | 1 |
| Invoice Description | DS-ARC1 C20 A30 Arc fault detection device integrated with RCBO |
| Extended Product Type | DS-ARC1 C20 A30 |
| Tripping Characteristic | C |
| Total GST Percentage | 18.00 |
| HSN Number | 85363030 |
Write Your Own Review


