Energy Distribution
DDA202 AC-63/0,03 - RCD Block
₹2,362.06
Product Id
2CSB202001R1630
The RCD block DDA200 series is suitable for assembly with MCBs S200 series. It assures protection against the effects of sinusoidal alternating earth fault currents, protection, against indirects contacts and additional protection against direct (with sensitivity = 30 mA) contacts. Applications: residential, commercial, industrial.
More about DDA202 AC-63/0,03 - RCD Block
| MRP (Indian Rupees) | 4710 |
|---|---|
| Product Range | DDA200 |
| Number Of Poles | 2 |
| Rated Current El ED (In) | 63A |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Package Gross Weight | 0.245 kilogram |
| Package Height | 0.076 metre |
| Package Length | 0.102 metre |
| Package Width | 0.077 metre |
| Product Class | Residual Current Device RCD Block |
| Rated Impulse Withstand Voltage (Uimp) | 4 kilovolt |
| Rated Insulation Voltage (Ui) | 500 volt |
| Rated Voltage (Ur) | 230/400 volt |
| Rated Operational Voltage | 230 volt AC |
| Standards | IEC/EN 61009 Ann. G |
| Type of Residual Current | AC type |
| Leakage Current Type | AC |
| Invoice Description | DDA202 AC-63/0,03 - RCD Block |
| Extended Product Type | DDA202 AC-63/0,03 |
| Total GST Percentage | 18.00 |
| HSN Number | 85363030 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹2,362.06 Free delivery | ||||
| ₹2,501.01 Free delivery |
| Declaration of Conformity - CE | Click Here |
|---|---|
| RoHS Information | Click Here |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹2,362.06 Free delivery | ||||
| ₹2,501.01 Free delivery |
Write Your Own Review


