Electrical Protection
F2C-ARH -T100 Auto-reclosing unit with autotest
Out of stock
Product Id
2CSF200989R0005
The F2C-ARH-T device allows the auto-reclosing of the RCD it is associated to in case of unwanted tripping, only after having checked that there are no effective faults in the system protected by the RCCB. It is suitable for RCDs of F200 series, 2 poles with 100 mA sensitivity. F2C-ARH-T allows the RCCBs automatic test every six months.
More about F2C-ARH -T100 Auto-reclosing unit with autotest
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | F2C-A |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Package Gross Weight | 0.285 kilogram |
| Package Height | 0.09 metre |
| Package Length | 0.092 metre |
| Package Width | 0.091 metre |
| Invoice Description | F2C-ARH -T100 Auto-reclosing unit with autotest |
| Extended Product Type | F2C-ARH -T100 |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
Write Your Own Review


