Electrical Protection
F2C-ARH100 Auto-reclosing unit
Out of stock
Product Id
2CSF200990R0005
The F2C-ARH device allows the auto-reclosing of the RCD it is associated to in case of unwanted tripping, only after having checked that there are no effective faults in the system protected by the RCCB. It is suitable for RCDs of F200 series, 2 poles with 100 mA sensitivity.
More about F2C-ARH100 Auto-reclosing unit
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | F2C-A |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Package Gross Weight | 0.285 kilogram |
| Package Height | 0.09 metre |
| Package Length | 0.092 metre |
| Package Width | 0.091 metre |
| Invoice Description | F2C-ARH100 Auto-reclosing unit |
| Extended Product Type | F2C-ARH100 |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
Write Your Own Review


