Electrical Protection
F2C-ARI30 Auto-reclosing unit
Out of stock
Product Id
2CSF200995R0013
The F2C-ARI device allows the auto-reclosing of the RCD it is associated to in case of unwanted tripping. It is suitable for RCDs of F200 series.
More about F2C-ARI30 Auto-reclosing unit
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | F2C-A |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Package Gross Weight | 0.23 kilogram |
| Package Height | 0.09 metre |
| Package Length | 0.092 metre |
| Package Width | 0.091 metre |
| Invoice Description | F2C-ARI30 Auto-reclosing unit |
| Extended Product Type | F2C-ARI30 |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
Write Your Own Review


