Electrical Protection
F2-CM4 125A-24V Motor Operating Device
Out of stock
Product Id
2CSF200997R1214
F2-CM4 125A-24V, Automatic Reclosing Motor Operating Device for F200-125A
More about F2-CM4 125A-24V Motor Operating Device
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | F2C-A |
| Country of Origin | Germany (DE) - Imported by ABB India Limited |
| Package Gross Weight | 0.400 kilogram |
| Package Height | 0.07 metre |
| Package Length | 0.11 metre |
| Package Width | 0.09 metre |
| Invoice Description | F2-CM4 125A-24V Motor Operating Device |
| Extended Product Type | F2-CM4 125A-24V |
| Total GST Percentage | 18.00 |
| HSN Number | 85363030 |
Write Your Own Review


