Energy Distribution
F202 AC-100/0,1 IEC Residual Current Circuit Breaker
₹6,125.62
Product Id
2CSF202005R2900
The RCCBs F200 series assures protection to people and installations against fault current to earth. This product is manufactured according to international IEC standards, for the markets where it is required.
More about F202 AC-100/0,1 IEC Residual Current Circuit Breaker
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | F200 |
| Number Of Poles | 2 |
| Rated Current El ED (In) | 100A |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Max Operating Voltage UL/CSA | 277 volt AC |
| Mounting Type | DIN rail |
| Package Gross Weight | 0.225 kilogram |
| Package Height | 0.078 metre |
| Package Length | 0.096 metre |
| Package Width | 0.041 metre |
| Rated Impulse Withstand Voltage (Uimp) | 4 kilovolt |
| Rated Insulation Voltage (Ui) | 500 volt |
| Rated Service Short-Circuit Breaking Capacity (Ics) | 1 kiloampere |
| Rated Voltage (Ur) | 230 volt |
| Rated Operational Voltage | 230 volt AC |
| Standards | IEC 61008 |
| Rated conditional short-circuit current Inc=IΔc | 10 kiloampere |
| Type of Residual Current | AC type |
| Leakage Current Type | AC |
| Invoice Description | F202 AC-100/0,1 IEC Residual Current Circuit Breaker |
| Extended Product Type | F202 AC-100/0,1 IEC |
| Total GST Percentage | 18.00 |
| HSN Number | 85363030 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹6,125.62 Free delivery | ||||
| ₹6,389.70 + ₹70.00 shipping | ||||
| ₹7,455.00 + ₹100.00 shipping |
| Declaration of Conformity - CE | Click Here |
|---|---|
| RoHS Information | Click Here |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹6,125.62 Free delivery | ||||
| ₹6,389.70 + ₹70.00 shipping | ||||
| ₹7,455.00 + ₹100.00 shipping |
Write Your Own Review


