Energy Distribution
F202 A-100/0,03 AP-R Residual Current Circuit Breaker
Out of stock
Product Id
2CSF202401R1900
The RCCBs F200 series assures protection to people and installations against fault current to earth. A large offer for standard instantaneous and selective AC and A types is completed with some configurations for special applications. This product provides the best compromise between safety and continuity in the service, thanks to the resistance to unwanted trippings.
More about F202 A-100/0,03 AP-R Residual Current Circuit Breaker
MRP (Indian Rupees) | 17160 |
---|---|
Rated Impulse Withstand Voltage (Uimp) | 4 kilovolt |
Rated Current (In) | 100A |
Compatibility | F200 |
Rated Insulation Voltage (Ui) | 500 volt |
Rated Voltage (Ur) | 230 volt |
Rated Operational Voltage | 230 volt AC |
Rated conditional short-circuit current Inc=IΔc | 10 kiloampere |
Type of Residual Current | A type |
Leakage Current Type | A |
Standards | IEC/EN 61008 |
Package Width | 0.041 metre |
Package Length | 0.096 metre |
Package Height | 0.078 metre |
Invoice Description | F202 A-100/0,03 AP-R Residual Current Circuit Breaker |
Product Range | F200 |
Package Gross Weight | 0.225 kilogram |
Max Operating Voltage UL/CSA | 277 volt AC |
Rated Service Short-Circuit Breaking Capacity (Ics) | 1 kiloampere |
Number Of Poles | 2 |
Mounting Type | DIN rail |
Extended Product Type | F202 A-100/0,03 AP-R |
Total GST Percentage | 18.00 |
HSN Number | 85363030 |
Country of origin | Italy (IT) - Imported by ABB India Limited |
RoHS Information | Click Here |
---|---|
Declaration of Conformity - CE | Click Here |
Write Your Own Review