Energy Distribution
Residual Current Circuit Breaker - 2P - Type B - 30 mA - 40 A
Out of stock
Product Id
2CSF202568R1400
The RCCBs F200 series assures protection to people and installations against fault current to earth. A large offer for standard instantaneous and selective AC and A types is completed with some configurations for special applications. This product is particularly suitable for the protection against smooth d.c. earth fault currents.
More about Residual Current Circuit Breaker - 2P - Type B - 30 mA - 40 A
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | F200 |
| Country of Origin | Italy - Imported by ABB India Limited |
| Mounting Type | DIN-Rail |
| Package Gross Weight | 0.236 kilogram |
| Package Height | 41 millimetre |
| Package Length | 94 millimetre |
| Package Width | 80 millimetre |
| Rated Impulse Withstand Voltage (Uimp) | 4 kilovolt |
| Rated Insulation Voltage (Ui) | 440 volt |
| Rated Voltage (Ur) | 230 volt |
| Rated Operational Voltage | 230 volt AC |
| Standards | IEC/EN 61008-1, IEC/EN 61008-2-1, EN 62423 |
| Rated conditional short-circuit current Inc=IΔc | (Typ gG/gLfuse, 500 V) 100 ampere |
| Leakage Current Type | B |
| Invoice Description | F202 B-40/0.03 Residual Current Circuit Breaker |
| Extended Product Type | F202 B-40/0.03 |
| Total GST Percentage | 18.00 |
| HSN Number | 85363030 |
Write Your Own Review


