Energy Distribution
F204 AC-125/0,03 Residual Current Circuit Breaker
₹55,126.06
Product Id
2CSF204001R1950
The RCCBs F200 series assures protection to people and installations against fault current to earth. A large offer for standard instantaneous and selective AC and A types is completed with some configurations for special applications.
More about F204 AC-125/0,03 Residual Current Circuit Breaker
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | F200 |
| Number Of Poles | 4 |
| Rated Current El ED (In) | 125A |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Mounting Type | DIN rail |
| Package Gross Weight | 0.525 kilogram |
| Package Height | 0.078 metre |
| Package Length | 0.09 metre |
| Package Width | 0.073 metre |
| Rated Impulse Withstand Voltage (Uimp) | 4 kilovolt |
| Rated Insulation Voltage (Ui) | 500 volt |
| Rated Service Short-Circuit Breaking Capacity (Ics) | 1 kiloampere |
| Rated Voltage (Ur) | 400 volt |
| Rated Operational Voltage | 230 / 400 volt AC |
| Standards | IEC/EN 61008 |
| Rated conditional short-circuit current Inc=IΔc | 10 kiloampere |
| Type of Residual Current | AC type |
| Leakage Current Type | AC |
| Invoice Description | F204 AC-125/0,03 Residual Current Circuit Breaker |
| Extended Product Type | F204 AC-125/0,03 |
| Total GST Percentage | 18.00 |
| HSN Number | 85363030 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹55,126.06 Free delivery |
| Declaration of Conformity - CE | Click Here |
|---|---|
| RoHS Information | Click Here |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹55,126.06 Free delivery |
Write Your Own Review


