Energy Distribution
TR1 Toroidal Transformer
₹6,290.00
Product Id
2CSG035100R1211
Residual current monitors (RCMs) with external transformer can detect leakage currents. Through minidip you can set sensitivity and intervention time. According to the same diameter, transformers are made in a single version for all relay sensitivity values.
More about TR1 Toroidal Transformer
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | DDA200 |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Package Gross Weight | 0.25 kilogram |
| Package Height | 0.12 metre |
| Package Length | 0.115 metre |
| Package Width | 0.06 metre |
| Invoice Description | TR1 Toroidal Transformer |
| Extended Product Type | TR1 |
| Total GST Percentage | 18.00 |
| HSN Number | 85043121 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹6,290.00 + <span class="price">₹50.00</span> shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹6,290.00 + <span class="price">₹50.00</span> shipping |
Write Your Own Review


