Energy Distribution
TR2 Toroidal Transformer
Out of stock
Product Id
2CSG060100R1211
Residual current monitors (RCMs) with external transformer can detect leakage currents. Through minidip you can set sensitivity and intervention time. According to the same diameter, transformers are made in a single version for all relay sensitivity values.
More about TR2 Toroidal Transformer
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | DDA200 |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Package Gross Weight | 0.3 kilogram |
| Package Height | 0.12 metre |
| Package Length | 0.115 metre |
| Package Width | 0.06 metre |
| Invoice Description | TR2 Toroidal Transformer |
| Extended Product Type | TR2 |
| Total GST Percentage | 18.00 |
| HSN Number | 85043121 |
Write Your Own Review


