Energy Distribution
ELR72P Residual Current Monitor
Out of stock
Product Id
2CSG152424R1202
The ELR electronic residual current relay allows monitoring and protection of the
low voltage distribution network, through the use of a toroidal transformer.
Protection is achieved in combination with the MCBs and MCCBs. The ELR front panel residual current relay is compliant with protection standard 60947-2 Annex M in order to offer a cumulative operational time (residual current relay, shunt-trip, circuit breaker) guaranteed by the manufacturer.
More about ELR72P Residual Current Monitor
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ELR |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Function | For AC-current system |
| Mounting Type | front panel |
| Package Gross Weight | 0.45 kilogram |
| Package Height | 0.12 metre |
| Package Length | 0.115 metre |
| Package Width | 0.09 metre |
| Rated Voltage (Ur) | 110...400 volt |
| Standards | IEC EN 60947-2 Ann M |
| Type of Residual Current | A type |
| Invoice Description | ELR72P - Residual Current Monitor |
| Extended Product Type | ELR72P |
| Total GST Percentage | 18.00 |
| HSN Number | 85363030 |
Write Your Own Review


