Energy Distribution
TR160 Toroidal Transformer
Out of stock
Product Id
2CSG160100R1211
Residual current monitors (RCMs) with external transformer can detect leakage currents. Through minidip you can set sensitivity and intervention time. According to the same diameter, transformers are made in a single version for all relay sensitivity values.
More about TR160 Toroidal Transformer
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Package Width | 0.08 metre |
Package Length | 0.27 metre |
Package Height | 0.28 metre |
Invoice Description | TR160 Toroidal Transformer |
Product Range | DDA200 |
Package Gross Weight | 1.15 kilogram |
Extended Product Type | TR160 |
Total GST Percentage | 18.00 |
HSN Number | 85043121 |
Country of origin | Italy (IT) - Imported by ABB India Limited |
Write Your Own Review