Energy Distribution
R4M-200 Rogowski coil
Out of stock
Product Id
2CSG202150R1101
Flexible current transformer based on Rogowski technology (200mm diameter, 3m lenght), equipped with pre-wired removable terminals suitable for use with M4M 20 Rogowski and M4M 30 Rogowski
More about R4M-200 Rogowski coil
| MRP (Indian Rupees) | Upon request |
|---|---|
| Product Range | Meters |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Package Gross Weight | 0.30 kilogram |
| Package Height | 0.39 millimetre |
| Package Length | 0.25 millimetre |
| Package Width | 0.03 millimetre |
| Invoice Description | R4M-200 Rogowski coil |
| Extended Product Type | R4M-200 |
| Total GST Percentage | 18.00 |
| HSN Number | 90303100 |
Write Your Own Review


