Energy Distribution
M4M 30 BACNET Network analyzer
Product Id
2CSG202451R4051
M4M 20 BACNET is a network analyzer with 4 programmable I/O, aux supply 48-240 V AC/DC, Bluetooth and Bacnet/IP
More about M4M 30 BACNET Network analyzer
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | Meters |
Mounting Type | Front panel (96x96 mm) |
Package Gross Weight | 0.616 kilogram |
Product Range | Meters |
Invoice Description | M4M 30 BACNET Network analyzer |
Package Height | 115 millimetre |
Package Length | 170 millimetre |
Package Width | 135 millimetre |
Extended Product Type | M4M 30 BACNET |
Total GST Percentage | 18.00 |
HSN Number | 90303100 |
Country of origin | Italy (IT) - Imported by ABB India Limited |
Write Your Own Review