Energy Distribution
TR5 Toroidal Transformer
Out of stock
Product Id
2CSG210100R1211
Residual current monitors (RCMs) with external transformer can detect leakage currents. Through minidip you can set sensitivity and intervention time. According to the same diameter, transformers are made in a single version for all relay sensitivity values.
More about TR5 Toroidal Transformer
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | DDA200 |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Package Gross Weight | 1.2 kilogram |
| Package Height | 0.325 metre |
| Package Length | 0.315 metre |
| Package Width | 0.08 metre |
| Invoice Description | TR5 Toroidal Transformer |
| Extended Product Type | TR5 |
| Total GST Percentage | 18.00 |
| HSN Number | 85043121 |
Write Your Own Review


