Energy Distribution
M4M 20 Network analyzer
Out of stock
Product Id
2CSG251151R4051
M4M 20 is a network analyzer with 2 digital outputs, aux supply 48-240 V AC/DC and Bluetooth
More about M4M 20 Network analyzer
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Meters |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Mounting Type | Front panel (96x96 mm) |
| Package Gross Weight | 0.565 kilogram |
| Package Height | 115 millimetre |
| Package Length | 170 millimetre |
| Package Width | 135 millimetre |
| Rated Insulation Voltage (Ui) | 500 volt |
| Invoice Description | M4M 20 Network analyzer |
| Extended Product Type | M4M 20 |
| Total GST Percentage | 18.00 |
| HSN Number | 90303100 |
| Declaration of Conformity - CE | Click Here |
|---|---|
| RoHS Information | Click Here |
Write Your Own Review


