Energy Distribution
ELR48P Residual Current Monitor
Out of stock
Product Id
2CSG252211R1202
The ELR electronic residual current relay allows monitoring and protection of the
low voltage distribution network, through the use of a toroidal transformer.
Protection is achieved in combination with the MCBs and MCCBs. The ELR front panel residual current relay is compliant with protection standard 60947-2 Annex M in order to offer a cumulative operational time (residual current relay, shunt-trip, circuit breaker) guaranteed by the manufacturer.
More about ELR48P Residual Current Monitor
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ELR |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Function | For mixed system |
| Mounting Type | front panel |
| Package Gross Weight | 0.18 kilogram |
| Package Height | 0.12 metre |
| Package Length | 0.115 metre |
| Package Width | 0.06 metre |
| Rated Voltage (Ur) | 110...230 volt |
| Standards | IEC EN 60947-2 Ann M |
| Type of Residual Current | A type |
| Invoice Description | ELR48P Residual Current Monitor |
| Extended Product Type | ELR48P |
| Total GST Percentage | 18.00 |
| HSN Number | 85363030 |
Write Your Own Review


