Energy Distribution
M4M 30 ETHERNET Network analyzer
Out of stock
Product Id
2CSG274681R4051
M4M 30 ETHERNET is a network analyzer with 4 programmable I/O, aux supply 48-240 V AC/DC, Bluetooth and Modbus TCP/IP
More about M4M 30 ETHERNET Network analyzer
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Meters |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Mounting Type | Front panel (96x96 mm) |
| Package Gross Weight | 0.623 kilogram |
| Package Height | 115 millimetre |
| Package Length | 170 millimetre |
| Package Width | 135 millimetre |
| Invoice Description | M4M 30 ETHERNET Network analyzer |
| Extended Product Type | M4M 30 ETHERNET |
| Total GST Percentage | 18.00 |
| HSN Number | 90303100 |
Write Your Own Review


