Energy Distribution
E 93HN/32 Fuse holder
Out of stock
Product Id
2CSM204743R1801
E 93HN/32 is a fuseholder for overcurrent and short circuit protection. No blown fuse indicator.
More about E 93HN/32 Fuse holder
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Easyline-XLP |
| Country of Origin | Romania - Imported by ABB India Limited |
| Mounting Type | DIN-Rail |
| Package Gross Weight | 0.387 kilogram |
| Package Height | 85 millimetre |
| Package Length | 64 millimetre |
| Package Width | 105 millimetre |
| Rated Insulation Voltage (Ui) | 1 kilovolt |
| Rated Voltage (Ur) | nach IEC 400 volt |
| Rated Operational Voltage | 690 volt AC |
| Fuse Size | 10x38 mm |
| Invoice Description | E 93HN/32 Fuse holder |
| Extended Product Type | E 93HN/32 |
| Total GST Percentage | 18.00 |
| HSN Number | 85369095 |
Write Your Own Review


