Energy Distribution
E9F32 PV1500 Fuse link
Out of stock
Product Id
2CSM206925R1801
E 9F32 PV 1500 is a 10x85 mm cylindrical fuse for photovoltaic applications
More about E9F32 PV1500 Fuse link
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Rated Voltage (Ur) | 1500 volt |
| Fuse Size | 10x85 |
| Standards | IEC 60269-6 |
| Package Gross Weight | 60 gram |
| Product Range | Easyline-XLP |
| Invoice Description | E9F32 PV1500 Fuse link |
| Package Height | 83 millimetre |
| Package Length | 14 millimetre |
| Package Width | 51 millimetre |
| Extended Product Type | E9F32 PV1500 |
| Total GST Percentage | 18.00 |
| HSN Number | 85351000 |
| Country of origin | India |
Write Your Own Review


