Automation & Control
AD1CO-R-15m Analog timer
₹2,855.00
Product Id
2CSM208151R1000
Analog time switch, daily proramming, 1 channel CO, 15 minutes switch, with reserve
More about AD1CO-R-15m Analog timer
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Time Relays |
| Ambient Air Temperature | Operation -10 … +50 degree Celsius |
| Country of Origin | Spain (ES) - Imported by ABB India Limited |
| Function | Daily |
| Mounting Type | DIN rail |
| Operational Voltage | Maximum (Incl. Tolerance) 195 volt AC |
| Package Gross Weight | 0.133 kilogram |
| Package Height | 74 millimetre |
| Package Length | 98 millimetre |
| Package Width | 48 millimetre |
| Rated Frequency (f) | 50 … 60 hertz |
| Automation & Control Rated Operational Voltage | 230 volt |
| Terminal Type | Captive Screw |
| Invoice Description | AD1CO-R-15m Analog timer |
| Extended Product Type | AD1CO-R-15m |
| Total GST Percentage | 18.00 |
| HSN Number | 85364900 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹2,855.00 Free delivery | ||||
| ₹3,549.00 + <span class="price">₹150.00</span> shipping | ||||
| ₹4,094.01 + <span class="price">₹120.00</span> shipping | ||||
| ₹4,548.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹9,189.00 Free delivery |
| Declaration of Conformity - CE | Click Here |
|---|
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹2,855.00 Free delivery | ||||
| ₹3,549.00 + <span class="price">₹150.00</span> shipping | ||||
| ₹4,094.01 + <span class="price">₹120.00</span> shipping | ||||
| ₹4,548.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹9,189.00 Free delivery |
Write Your Own Review


