Energy Distribution
E 9F30 PV Fuse link
Out of stock
Product Id
2CSM213586R1801
E 9F30 PV is a 10,3x38 mm cylindrical fuse for photovoltaic applications
More about E 9F30 PV Fuse link
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Easyline-XLP |
| Country of Origin | Mexico - Imported by ABB India Limited |
| Package Gross Weight | 0.05 kilogram |
| Package Height | 110 millimetre |
| Package Length | 60 millimetre |
| Package Width | 45 millimetre |
| Rated Voltage (Ur) | 1000 volt |
| Standards | IEC 60269-6 |
| Fuse Size | 10x38 |
| Invoice Description | E 9F30 PV Fuse link |
| Extended Product Type | E 9F30 PV |
| Total GST Percentage | 18.00 |
| HSN Number | 85361010 |
Write Your Own Review


