Automation & Control
DWA1 Digital timer
Out of stock
Product Id
2CSM222511R1000
Digital time switch, weekly and asto programming, one channel
More about DWA1 Digital timer
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Time Relays |
| Ambient Air Temperature | Operation -20 ... 50 degree Celsius |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Function | Weekly astro |
| Mounting Type | DIN rail |
| Operational Voltage | 195.5 … 253 volt AC |
| Package Gross Weight | 0.210 kilogram |
| Package Height | 80 millimetre |
| Package Length | 97 millimetre |
| Package Width | 60 millimetre |
| Rated Frequency (f) | 50 … 60 hertz |
| Automation & Control Rated Operational Voltage | 115 ... 230 volt AC |
| Invoice Description | DWA1 Digital timer |
| Extended Product Type | DWA1 |
| Total GST Percentage | 18.00 |
| HSN Number | 85364900 |
Write Your Own Review


