Automation & Control
DW1 Digital timer
₹5,758.75
Product Id
2CSM222531R1000
Digital time switch, weekly programming, one channel
More about DW1 Digital timer
MRP (Indian Rupees) | 11850 |
---|---|
Operational Voltage | 195.5 … 253 volt AC |
Compatibility | Time Relays |
Ambient Air Temperature | Operation -20 ... 50 degree Celsius |
Rated Frequency (f) | 50 … 60 hertz |
Rated Operational Voltage | 115 ... 230 volt AC |
Mounting Type | DIN rail |
Package Gross Weight | 0.210 kilogram |
Product Range | Time Relays |
Invoice Description | DW1 Digital timer |
Package Height | 80 millimetre |
Package Length | 97 millimetre |
Package Width | 60 millimetre |
Function | Weekly |
Extended Product Type | DW1 |
Total GST Percentage | 18.00 |
HSN Number | 85364900 |
Country of origin | Italy (IT) - Imported by ABB India Limited |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹5,758.75
Free delivery
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹5,758.75
Free delivery
|
|
Write Your Own Review